Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Belt guides - Belt guides R / flat
Bill of material
Belt guides R / flat KETTEN FUCHS Artikel-Nr. R 40x60
CNSORDERNO
Order number
R 40x60
B
69 mm
H
18 mm
SB
61 mm
SH
4.0 mm
SL
Standard length
2000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices